??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOH TK-R013C-029-03-SA105
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOH TK-R013C-029-03-SA105
VERF
Availability
Available
BC
Order code
BOH00EN
TC
Artikelbezeichnung
BOH TK-R013C-029-03-SA105
PX
Product view
56552_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Optical sensor heads
W
Gewicht
0.01800 kg
TRAFFIC
Customs number
85414090
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Dimension = 6 x 22 x 9 mm, Interface = for switching amplifier, Principle of operation = Optical sensor head, Principle of optical operation = Through-beam sensor, Beam characteristic = divergent, max. 2.5°, Light type = microSPOT-LED red light, Light spot size = Ø 10 mm at 100 mm, Range = 0...2 m, Connection = Leads-Leads, 3 m, PUR, Housing material = 1.4404 stainless steel, Material sensing surface = Glass, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.